How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
| LQ1: | 8.61 in | AB: | 6.76 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| G: | 3.63 | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | T: | 2 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 24 |
| Output RPM: | 233 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 32 | Series Code: | OE |
| Model Code: | 52YF | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

