How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| AJ: | 7.25 | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| T: | 2 | G: | 3.63 |
| LQ1: | 8.61 in | P: | 4.62 in |
| AF: | 0.38 | AB: | 6.76 |
| H: | 0.53 in | AE2: | 0.97 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

