How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| AJ: | 7.25 | BD: | 9 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | T: | 2 |
| LQ1: | 8.61 in | AK: | 8.5 |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | I: | 7.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 2.91 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

