How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
| H: | 0.53 in | AE2: | 0.97 |
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 9 | P: | 4.62 in |
| T: | 2 | G: | 3.63 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Bore Code: | 32 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.91 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

