How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | LL: | 5.25 in |
| AF: | 0.38 | D: | 4.88 |
| G: | 3.63 | P: | 4.62 in |
| T: | 2 | AE2: | 0.97 |
| LQ1: | 9.17 in | BD: | 9 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Model Code: | 52YF |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

