How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| AG: | 10.5 | LQ1: | 9.17 in |
| AA: | 15.19 | BD: | 9 |
| T: | 2 | G: | 3.63 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | V: | 4.26 in |
| AB: | 6.76 | H: | 0.53 in |
| LL: | 5.25 in | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.97 | P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 19.4 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

