How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AF: | 0.38 |
| BD: | 9 | P: | 4.62 in |
| AA: | 15.19 | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AE2: | 0.97 | LQ1: | 9.17 in |
| AG: | 10.5 | T: | 2 |
| I: | 7.5 in | AJ: | 7.25 |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

