How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ1: | 9.17 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AK: | 8.5 | D: | 4.88 |
| AJ: | 7.25 | P: | 4.62 in |
| AG: | 10.5 | AE2: | 0.97 |
| G: | 3.63 | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| T: | 2 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Ratio: | 100:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

