How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AA: | 15.19 |
| AK: | 8.5 | AG: | 10.5 |
| AE2: | 0.97 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 5.25 in | T: | 2 |
| I: | 7.5 in | G: | 3.63 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | D: | 4.88 |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Series Code: | OE |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

