How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AK: | 8.5 |
| LL: | 5.25 in | V: | 4.26 in |
| AE2: | 0.97 | T: | 2 |
| D: | 4.88 | H: | 0.53 in |
| BD: | 9 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | AF: | 0.38 |
| G: | 3.63 | BE1: | 0.5 in |
| P: | 4.62 in | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

