How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | AK: | 8.5 |
| LQ1: | 9.17 in | AB: | 6.76 |
| I: | 7.5 in | AF: | 0.38 |
| AG: | 10.5 | V: | 4.26 in |
| G: | 3.63 | P: | 4.62 in |
| BF: | 0.53 | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| BD: | 9 | D: | 4.88 |
| T: | 2 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

