How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2 |
| D: | 4.88 | AG: | 10.5 |
| H: | 0.53 in | LQ1: | 9.17 in |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | AB: | 6.76 |
| G: | 3.63 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AJ: | 7.25 | V: | 4.26 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.625 | Assembly: | YF-2 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

