How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2 |
| V: | 4.26 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AB: | 6.76 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.97 | D: | 4.88 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | AA: | 15.19 |
| I: | 7.5 in | P: | 4.62 in |
| LQ1: | 9.17 in | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Bore Code: | 32 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

