How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| BF: | 0.53 | I: | 7.5 in |
| AB: | 6.76 | AA: | 15.19 |
| D: | 4.88 | P: | 4.62 in |
| AG: | 10.5 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.97 | LQ1: | 9.17 in |
| LL: | 5.25 in | H: | 0.53 in |
| AK: | 8.5 | T: | 2 |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 70 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

