How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| BE1: | 0.5 in | T: | 2 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AB: | 6.76 | G: | 3.63 |
| AF: | 0.38 | LQ1: | 9.17 in |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 15.19 | AJ: | 7.25 |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Ratio: | 30:1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.04 |
| Series Code: | OE | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

