How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| LQ1: | 9.17 in | LL: | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | AA: | 15.19 |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | G: | 3.63 |
| T: | 2 | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| AG: | 10.5 | P: | 4.62 in |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Diameter (in): | 2 in | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Assembly: | YF-2 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

