How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BD: | 9 | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| BF: | 0.53 | T: | 2 |
| AK: | 8.5 | LQ1: | 9.17 in |
| LL: | 5.25 in | D: | 4.88 |
| G: | 3.63 | AF: | 0.38 |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Model Code: | 52YF |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

