How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| LL: | 5.25 in | D: | 4.88 |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 3.63 | AK: | 8.5 |
| BF: | 0.53 | P: | 4.62 in |
| AF: | 0.38 | AE2: | 0.97 |
| LQ1: | 9.17 in | AA: | 15.19 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AJ: | 7.25 |
| AB: | 6.76 | T: | 2 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52YF |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

