Grove Gear 52YF-2-2.000-250TC-5-L1
Part #:52YF-2-2.000-250TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| AB: | 6.76 | I: | 7.5 in |
| V: | 4.26 in | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.38 |
| P: | 4.62 in | AJ: | 7.25 |
| G: | 3.63 | LQ1: | 9.17 in |
| T: | 2 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 28.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Input Style: | C-Face Quill | Output RPM: | 341 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

