Grove Gear 52YF-2-2.000-250TC-5-L9
Part #:52YF-2-2.000-250TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AF: | 0.38 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.88 | I: | 7.5 in |
| BD: | 9 | LL: | 5.25 in |
| AJ: | 7.25 | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
| P: | 4.62 in | LQ1: | 9.17 in |
| BE1: | 0.5 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

