How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2 |
| BF: | 0.53 | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.97 |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | P: | 4.62 in |
| BD: | 9 | AB: | 6.76 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Ratio: | 50:1 | Motor Frame Size: | 250TC |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Bore Code: | 32 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

