How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| AF: | 0.38 | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| LL: | 5.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| LQ1: | 9.17 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 15.19 |
| BD: | 9 | AB: | 6.76 |
| D: | 4.88 | T: | 2 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series Code: | OE | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

