How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| LL: | 5.25 in | BF: | 0.53 |
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
| H: | 0.53 in | V: | 4.26 in |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | T: | 2 |
| AB: | 6.76 | AE2: | 0.97 |
| AG: | 10.5 | LQ1: | 9.17 in |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

