How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | T: | 2 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| AJ: | 7.25 | AB: | 6.76 |
| V: | 4.26 in | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
| I: | 7.5 in | G: | 3.63 |
| AK: | 8.5 | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| BE1: | 0.5 in | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Assembly: | YF-2 |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

