Grove Gear 52YF-2-2.000-250TC-7.5
Part #:52YF-2-2.000-250TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| V: | 4.26 in | LQ1: | 9.17 in |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.53 | P: | 4.62 in |
| BD: | 9 | BE1: | 0.5 in |
| AF: | 0.38 | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| AG: | 10.5 | T: | 2 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 233 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

