Grove Gear 52YF-2-2.000-250TC-7.5-L1
Part #:52YF-2-2.000-250TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | LL: | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | AG: | 10.5 |
| P: | 4.62 in | BF: | 0.53 |
| H: | 0.53 in | AB: | 6.76 |
| T: | 2 | AK: | 8.5 |
| G: | 3.63 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.97 |
| D: | 4.88 | AA: | 15.19 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

