How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 4.26 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| T: | 2 | G: | 3.63 |
| LL: | 5.25 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| P: | 4.62 in | D: | 4.88 |
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Bore Code: | 32 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 2.91 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

