How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | T: | 2 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| LL: | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | BE1: | 0.5 in |
| D: | 4.88 | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.91 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Assembly: | YF-2 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

