How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| AA: | 15.19 | T: | 2 |
| BD: | 5.88 | I: | 7.5 in |
| AB: | 6.76 | AG: | 10.5 |
| G: | 3.63 | V: | 4.26 in |
| P: | 4.62 in | BE: | 0.38 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| D: | 4.88 | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | YF-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 32 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

