How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| T: | 2 | D: | 4.88 |
| LQ: | 7.85 in | AG: | 10.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.38 | BD: | 5.88 |
| AK: | 4.5 | P: | 4.62 in |
| G: | 3.63 | AE2: | 0.97 |
| V: | 4.26 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

