How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| V: | 4.26 in | T: | 2 |
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | AJ: | 5.88 |
| P: | 4.62 in | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| G: | 3.63 | AB: | 6.76 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 2.07 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

