How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 3.63 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AK: | 4.5 | I: | 7.5 in |
| AF: | 0.38 | V: | 4.26 in |
| AB: | 6.76 | AA: | 15.19 |
| D: | 4.88 | LL: | 5.25 in |
| AE2: | 0.97 | T: | 2 |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 10.5 | AJ: | 5.88 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.625 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

