How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 4.5 |
| AE2: | 0.97 | AA: | 15.19 |
| H: | 0.53 in | G: | 3.63 |
| BD: | 5.88 | LQ: | 7.85 in |
| T: | 2 | BF: | 0.41 |
| P: | 4.62 in | I: | 7.5 in |
| AJ: | 5.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56C | Output RPM: | 117 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

