How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 6.76 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 15.19 | T: | 2 |
| LL: | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | AG: | 10.5 |
| I: | 7.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| P: | 4.62 in | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Bore Code: | 32 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

