How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| D: | 4.88 | V: | 4.26 in |
| T: | 2 | H: | 0.53 in |
| LL: | 5.25 in | LQ: | 7.85 in |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| P: | 4.62 in | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

