How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2 |
| BE: | 0.38 in | P: | 4.62 in |
| LQ: | 7.85 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
| AA: | 15.19 | AJ: | 5.88 |
| AG: | 10.5 | AK: | 4.5 |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 11.3 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 32 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

