How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| I: | 7.5 in | H: | 0.53 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
| T: | 2 | BE: | 0.38 in |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

