How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 10.5 |
| H: | 0.53 in | LQ: | 7.85 in |
| BD: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| T: | 2 | D: | 4.88 |
| AJ: | 5.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

