How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| AB: | 6.76 | LQ: | 7.85 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.88 |
| AA: | 15.19 | T: | 2 |
| I: | 7.5 in | AE2: | 0.97 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

