How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AB: | 6.76 |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2 | AK: | 4.5 |
| P: | 4.62 in | BF: | 0.41 |
| BD: | 5.88 | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
| BE: | 0.38 in | G: | 3.63 |
| AJ: | 5.88 | AE2: | 0.97 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.38 |
| Model Code: | 52YF | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

