How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| LL: | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | I: | 7.5 in |
| AF: | 0.38 | BE: | 0.38 in |
| LQ: | 7.85 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AB: | 6.76 |
| V: | 4.26 in | T: | 2 |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Model Code: | 52YF | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

