How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ: | 7.85 in |
| AB: | 6.76 | BD: | 5.88 |
| T: | 2 | V: | 4.26 in |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 30:1 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

