How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| G: | 3.63 | V: | 4.26 in |
| LQ: | 7.85 in | AG: | 10.5 |
| BD: | 5.88 | AB: | 6.76 |
| T: | 2 | LL: | 5.25 in |
| BE: | 0.38 in | AE2: | 0.97 |
| H: | 0.53 in | I: | 7.5 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AA: | 15.19 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.29 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

