How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE: | 0.38 in |
| LQ: | 7.85 in | AK: | 4.5 |
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | AE2: | 0.97 |
| T: | 2 | AF: | 0.38 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 4.26 in | AB: | 6.76 |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

