How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| BE: | 0.38 in | I: | 7.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| T: | 2 | LQ: | 7.85 in |
| AF: | 0.38 | AK: | 4.5 |
| G: | 3.63 | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
| BD: | 5.88 | BF: | 0.41 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

