How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BF: | 0.41 | T: | 2 |
| I: | 7.5 in | LQ: | 7.85 in |
| H: | 0.53 in | AG: | 10.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 4.88 | AB: | 6.76 |
| BD: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | P: | 4.62 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Bore Code: | 32 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Output RPM: | 341 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

