How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | H: | 0.53 in |
| BE: | 0.38 in | AG: | 10.5 |
| LL: | 5.25 in | D: | 4.88 |
| T: | 2 | V: | 4.26 in |
| LQ: | 7.85 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AF: | 0.38 | AK: | 4.5 |
| BD: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | AB: | 6.76 |
| AJ: | 5.88 | G: | 3.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Model Code: | 52YF | Gear Type: | Worm |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 341 |
| Service Factor: | 1 | Bore Code: | 32 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

