How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| V: | 4.26 in | LL: | 5.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 7.5 in | AJ: | 5.88 |
| AA: | 15.19 | BF: | 0.41 |
| T: | 2 | H: | 0.53 in |
| D: | 4.88 | AE2: | 0.97 |
| LQ: | 7.85 in | AB: | 6.76 |
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

