How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| AF: | 0.38 | AE2: | 0.97 |
| LL: | 5.25 in | T: | 2 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | P: | 4.62 in |
| D: | 4.88 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| V: | 4.26 in | AK: | 4.5 |
| AA: | 15.19 | G: | 3.63 |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

