How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| LL: | 5.25 in | LQ: | 7.85 in |
| AE2: | 0.97 | BE: | 0.38 in |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 6.76 | V: | 4.26 in |
| D: | 4.88 | AA: | 15.19 |
| AF: | 0.38 | T: | 2.188 |
| AK: | 4.5 | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

